Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MTW - Shoulder Style & Light Duty Ball Lock Retainers - Form Type
Bill of material
MTW 16-71/SB MLO P8xW6 BS90
PN
Part No.
SIZE
Size
M - Metric
P
Punch - L.D. Ball Lock/Shoulder
W - Form
PSD
Punch Shank Dia.
mm
PL
Punch Length
mm
PS
Punch Stripper
C
mm
D
mm
E
E Body Diameter
mm
F
F Bronze Diameter
mm
G
mm
H
37.74 mm
K
46.6 mm
M
46 mm
SMT
Standard Max Travel from K-Dim. (Blue)
mm
SMTR
Standard Max Travel from K-Dim. (Red)
mm
TYPE
Type
PX
P (Punch Size)
mm
Enter value for PX
P (Punch Size)
mm
cm
inch
ft
WX
W (Punch Size)
mm
Enter value for WX
W (Punch Size)
mm
cm
inch
ft
GX
G (Punch Size)
0.00 mm
RX
R (Punch Size)
mm
PUNCH
Punch Style
BSX
Ball Seat/Shoulder Flat Location
°
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D