Catalog navigation
Seleção de modelos em CAD
Available products: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MTZ LR - Standard Style Retainer - Heavy Duty Ball Lock - Long Reach/Compact Unit - Form Type
Bill of material
MTZ 16-90/SB/LR MHO P8xW6 BS90
PN
Part No.
SIZE
Size
M - Metric
P
Punch - Ball Lock
Z - Form
PSD
Punch Shank Dia.
mm
PL
Punch Length
mm
PS
Punch Stripper
LR
Long Reach
LR - Long Reach
C
mm
D
mm
E
E Body Diameter
mm
F
F Bronze Diameter
mm
G
mm
H2
H-2
37.74 mm
K
55.7 mm
M
55.1 mm
LMT
Long Reach/Compact Max Travel from K-Dim. (Blue)
mm
DX
D Shank Dia.
mm
TYPE
Type
PX
P (Punch Size)
mm
Enter value for PX
P (Punch Size)
mm
cm
inch
ft
WX
W (Punch Size)
mm
Enter value for WX
W (Punch Size)
mm
cm
inch
ft
GX
G (Punch Size)
0.00 mm
RX
R (Punch Size)
mm
BSX
Ball Seat Location
°
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
Dimensão
2D