Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MU_ - Press Fit Buttons - Ultra Life / Taper Relief
Bill of material
MUC 20 20 STD 5.50
PN
Part No.
TYPE
Type
D
D Body Dia.
mm
B
B Land Length
mm
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
G
0.00 mm
R
mm
L
L Overall Length
mm
MAT
Material
PT
Point Tolerance
+.01/-.00 (P to D .01) (Standard)
LD1
Locating Device (1)
FP1
Flat/Groove Position (1)
°
DGD1
Dowel Groove Dia. (1)
mm
F1
F Body Flat Dim. (1)
mm
U1
U (1)
mm
LD2
Locating Device (2)
FP2
Flat/Groove Position (2)
°
DGD2
Dowel Groove Dia. (2)
mm
F2
F Body Flat Dim. (2)
mm
U2
U (2)
mm
LD3
Locating Device (3)
FP3
Flat/Groove Position (3)
°
DGD3
Dowel Groove Dia. (3)
mm
F3
F Body Flat Dim. (3)
mm
U3
U (3)
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D