Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1024
Bill of material
MULP40-1024
PN
Part Number
MULP40-1024
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 24VDC, 1.67A, Input 85 - 264VAC, Screw Terminal
POWER
Power
40 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
1.67 A
NO
Number of Outputs
1
LOUT
Iout 1
1.67 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
- °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 0.75 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D