Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MX-LMC03_13 - Straight column linear bearing (with lubrication device) · single liner / double liner
Bill of material
MX-LMC03-d10
CODE
Code
TYPE
Type
Straight Column Type
TYPR
Type
MAT1
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT2
Bushing Material (Correspond)
SUJ2
HAR
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
--
MAT3
Ball Material
GCr15
MAT4
Holder/Oil Storage Box Material
Resin
MAT5
Seal Washers Material
Nitrile rubber
AMB
Operating Ambient Temperature
-20~80℃
DD
d
mm
DDTOL
D Tolerance
D
19 mm
DTOL
D Tolerance
L
mm
L1
mm
L1TOL
L1 tolerance
L2
mm
L2TOL
L2 tolerance
U
5.0 mm
MM
m
1.3 mm
D1
18.0 mm
RR
r
0.4 mm
ECC
Eccentric(max)
ROW
Number of ball rows
4
C
Basic Load Rating (Dynamic)
N
CO
Basic Load Rating (Static)
N
STR
Static Allowable Torque(N¡¤m)
WEI
Weight
g
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D