您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N095.32
Tecnorm
1 Guide elements
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{tecnorm/01_fuehrungselemente/n095_fuehrungsbuchse_mit_bund_asmtab.prj},{NB=N095.32},{INFO=Online Pdf},{TOL=+0,015/+0,004},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{C=12},{L=42},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500},{PPATH=assemblies/n094_fuehrungsbuchse_mit_bund_asmtpl.prj},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC, Intercoat beschichtet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Tecnorm
Description
N 095 Guide bush with collar, self-lubricating coating with INTERCOAT According to DIN 9831 / ISO 9448 - Guide elements
Bill of material
N095.32
BESTNR
Order number
N095.32
N095.32
INFO
PDF Info
Online Pdf
TOL
Tolerance
+0,015/+0,004
+0,015/+0,004
D1
Diameter
32
32
mm
D2
Diameter
48
48
mm
D3
Diameter
53
53
mm
D4
Diameter
56
56
mm
D6
Diameter
67
67
mm
D7
Diameter
82.7
82.7
mm
B
Length
26.0
26.0
mm
B1
Height
38.5
38.5
mm
C
Length
12
mm
L
Length
42
42
mm
L1
Length
30
30
mm
MAT
Material
Steel, 18NiCrMo5, hardened 64 ± x2 HRC coated Intercoats
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D