Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 120/02_5WG1120-1AB02
Bill of material
N 120/02 Drossel 640mA(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 120/02
SA700ID04
Product name
N 120/02 Drossel 640mA
SA700ID05
Length
90.00 mm
SA700ID06
Depth
60.00 mm
SA700ID07
Height
36.00 mm
SA700ID08
mass (net)
0.13 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1120-1AB02
SA810ID03
Manufacturer’s reference number
5WG1120-1AB02
SA810ID04
Datanorm number
5WG1120-1AB02
SA810ID06
GTIN number
4001869324548
SA810ID10
Description text
N 120/02 Choke 640mA
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000700
ETIMCLASSN
ETIM Classname
Band suppressor/choke for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 31 31 11
OMNICLASS
Omniclass title
Distribution Switchgear
UNICLASSC
Uniclass code
Pr_75_75_18
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D