Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 143/01_5WG1143-1AB01
Bill of material
N 143/01 IP Gateway KNX-BACnet(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 143/01
SA700ID04
Product feature
N 143/01 IP Gateway KNX-BACnet
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.150 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1143-1AB01
SA810ID03
Manufacturer’s reference number
5WG1143-1AB01
SA810ID04
Datanorm number
5WG1143-1AB01
SA810ID06
GTIN number
7612914097538
SA810ID10
Description text
IP Gateway KNX/BACnet
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
Omniclass number
23-37 13 17
OMNICLASS
Omniclass title
Wide Area Network Devices
UNICLASSC
Uniclass code
Pr_75_72_48_05
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D