Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 148/12_5WG1148-1AB12
Bill of material
N 148/12 USB Interface(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 148/12
SA700ID04
Product feature
N 148/12 USB Interface
SA700ID05
Width
55.0 mm
SA700ID06
Depth
90.0 mm
SA700ID07
Height
18.0 mm
SA700ID08
mass (net)
0.114 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1148-1AB12
SA810ID03
Manufacturer’s reference number
5WG1148-1AB12
SA810ID04
Datanorm number
5WG1148-1AB12
SA810ID06
GTIN number
7612914099204
SA810ID10
Description text
N 148/12 USB Interface
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000674
ETIMCLASSN
ETIM Classname
Interface for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 31 00
OMNICLASS
Omniclass title
Electrical Power Distribution Devices
UNICLASSC
Uniclass code
Pr_75_70_26
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D