Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 152/01_5WG1152-1AB01
Bill of material
N 152/01 IP Control Center(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 152/01 IP Control Center
SA110ID05
Product type (ASN)
N 152/01
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.159 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1152-1AB01
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1152-1AB01
SA810ID04
Datanorm number
5WG1152-1AB01
SA810ID06
GTIN number
7612914095947
SA810ID10
Description text
IP Control Center
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 31 31 11
OMNICLASS
Omniclass title
Distribution Switchgear
UNICLASSC
Uniclass code
Pr_75_75_18
Recommendations
Loading ...
Download CAD models
Previews
3D
2D