Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 262D31_5WG1262-1DB31
Bill of material
5WG1262-1DB31
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 262D31
SA700ID04
Product feature
N 262D31 Binary input 4 x potential-free
SA700ID05
Width
72 mm
SA700ID06
Depth
61 mm
SA700ID07
Height
90 mm
SA700ID08
mass (net)
0.14 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1262-1DB31
SA810ID03
Manufacturer’s reference number
5WG1262-1DB31
SA810ID04
Datanorm number
5WG1262-1DB31
SA810ID06
GTIN number
4047625013967
SA810ID10
Description text
BACnet/ IP web interface with standard functionality
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Binary input for bus system
IFCEXPORT
IfcAsExport
IfcCableSegment.BUSBARSEGMENT
OMNICLASSNU
Omniclass number
23-35 33 13 13
OMNICLASS
Omniclass title
Electrical Conductor Couplings
UNICLASSC
Uniclass code
Ss_75_10_21_21
LODLEVEL_
0,'None'
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.