Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 305/01_5WG1305-1AB01
Bill of material
N 305/01 Scenes-/Event Controller(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 305/01 Scenes-/Event Controller
SA110ID05
Product type (ASN)
N 305/01
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
18.0 mm
SA700ID08
mass (net)
0.092 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1305-1AB01
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1305-1AB01
SA810ID04
Datanorm number
5WG1305-1AB01
SA810ID06
GTIN number
4001869374345
SA810ID10
Description text
Scene-/Event Controller
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000676
ETIMCLASSN
ETIM Classname
Logic component for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 21 13
OMNICLASS
Omniclass title
Lighting Relay Control Panel
UNICLASSC
Uniclass code
Pr_75_75_18_16
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D