Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 530D51_5WG1530-1DB51
Bill of material
N 530D51 Schaltaktor 8x6A(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 530D51
SA700ID04
Product feature
N 530D51 Switching actuator 8x6A
SA700ID05
Width
144.0 mm
SA700ID06
Depth
61.0 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.430 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1530-1DB51
SA810ID03
Manufacturer’s reference number
5WG1530-1DB51
SA810ID04
Datanorm number
5WG1530-1DB51
SA810ID06
GTIN number
7612914108524
SA810ID10
Description text
Switch actuator 8 x AC 230 V, 6 AX, C-load
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.