Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 535D31_5WG1535-1DB31
Bill of material
N 535D31 Schaltaktor 4x16A Lastcheck(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
0.000
SA300ID03
Type (ASN)
N 535D31
SA700ID04
Product name
N 535D31 Switching actuator 4x16A Load check
SA700ID05
Length
72.00 mm
SA700ID06
Depth
90.00 mm
SA700ID07
Height
55.00 mm
SA700ID08
mass (net)
0.23 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1535-1DB31
SA810ID03
Manufacturer’s reference number
5WG1535-1DB31
SA810ID04
DATANORM number
5WG1535-1DB31
SA810ID06
GTIN number
7612914108630
SA810ID10
Description text
Switch actuator, 4 x AC 230 V, 16/20 AX, C-load, load current monitoring
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer Web Link
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816.000
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.