Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 535D61_5WG1535-1DB61
Bill of material
N 535D61 Schaltaktor 12x16A Lastcheck(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
0.000
SA300ID03
Type (ASN)
SA700ID04
Product name
SA700ID05
Length
mm
SA700ID06
Depth
90.00 mm
SA700ID07
Height
55.00 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1535-1DB61
SA810ID03
Manufacturer’s reference number
SA810ID04
DATANORM number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer Web Link
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816.000
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D