Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000124 - Iron Wing Nut ® (Fine Pitch Thread)
Bill of material
N0-00-0124-01000000
CNSORDERNO
Order Number
N0-00-0124-01000000
S
Size
M10
P
Pitch
1.25 mm
A
Diameter
16 mm
B
Diameter
12 mm
C
Height
7.5 mm
D
Width
36 mm
TD
Tolerance width
±2.0 mm
H
Height
18 mm
TH
Tolerance height
±1.5
G1
Width
5.5 mm
G2
Width
6.5 mm
J
Width
10 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D