Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000245 - Stableford Nut (M12 x 1.5)
Bill of material
N0-00-0245-01200000
CNSORDERNO
Order number
N0-00-0245-01200000
S
Size
M12
P
Pitch
1.50 mm
SW
Width across flats
19 mm
TSW
Tolerance Width across flats
0 -0.35 mm
H
Height
10.5 mm
HT
Tolerance Height
±0.4 mm
H1
Height
9 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D