Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000482 - Iron T-type Weld Nut (2A)
Bill of material
N0-00-0482-00600000
CNSORDERNO
Order Number
S
Size
A
Length
mm
TA
Tolerance Length
mm
B
Width
mm
TB
Tolerance Width
±0.3 mm
D
Diameter
mm
TD
Tolerance Diameter
0.5 -0 mm
H
Height
mm
TH
Tolerance Height
±0.4 mm
D1
Diameter
mm
TD1
Tolerance Diameter
-0.1 -0.3 mm
T
Height
mm
TT
Tolerance Height
±0.2 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D