Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00021L1 - Iron Yulia Nut (L-1) (Black)
Bill of material
N0-00-21L1-00400000
CNSORDERNO
Order Number
S
Size
D
Diameter
20 mm
D1
Diameter
19 mm
H
Height
8.5 mm
H1
Height
1.5 mm
B
Height
2 mm
C
Diameter
16 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D