Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0080206 - U-Nut (UNC) (S45C(H))
Bill of material
N0-08-0206-80600000
CNSORDERNO
Order number
N0-08-0206-80600000
S
Size
3/4-10
P
Pitch
10
SW
Width across flats
28.57 mm
SWMAX
Width across flats max
28.57 mm
SWMIN
Width across flats min
27.64 mm
EMAX
Width across corners max
32.99 mm
EMIN
Width across corners min
31.50 mm
H
Height
18.1 mm
TH
Tolerance Height
±0.6
M
Thread length
16.3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D