Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0080236 - U-Nut with flange (Details)
Bill of material
N0-08-0236-01000000
CNSORDERNO
Order number
N0-08-0236-01000000
S
Size
M10
P
Pitch
1.25 mm
SW
Width across flats
14 mm
TSW
Tolerance Width across flats
0 -0.25 mm
DC
Diameter
19 mm
TDC
Tolerance Diameter
0 -0.4 mm
H
Height
10.0 mm
TH
Tolerance Height
±0.4 mm
M
Thread length
8.8 mm
B
Height
0 mm
DB
Diameter
0 mm
TDB
Tolerance Diameter
- mm
C
Thickness
1.7 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D