Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0080690 - Tough Lock Nut (Flange) (8T)
Bill of material
N0-08-0690-00600000
CNSORDERNO
Order number
S
Size
DW
Dihedral width
mm
TDW
Tolerance Dihedral width
mm
DD
Diagonal dimensions
mm
CD
Collar diameter
mm
TCD
Tolerance Collar diameter
0 -0.4 mm
TH
Total height
mm
TTH
Tolerance Total height
±0.2 mm
HH
Hexagonal height
mm
CT
Collar thickness
1.2 mm
A
Width
3 mm
B
Angle
50 °
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D