Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB10-30GM40-E2-0,69M-V31 - Inductive Sensors
Bill of material
NBB10-30GM40-E2-0,69M-V31
PRODUCT_PICTURE
Product Picture
MANUID
NBB10-30GM40-E2-0,69M-V31
DESCSHORT
Short Description
Inductive sensor NBB10-30GM40-E2-0,69M-V31
EAN
4050143485307
MANUTYPEDESC
Manufacturer Type Description
NBB10-30GM40-E2-0,69M-V31
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
10 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
50 mm
BAD900004
Switch frequency
1100.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D