Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2,5-8GM35-E1L-Y - Inductive Sensors
Bill of material
NBN2,5-8GM35-E1L-Y
PRODUCT_PICTURE
Product Picture
MANUID
NBN2,5-8GM35-E1L-Y
DESCSHORT
Short Description
Inductive sensor NBN2,5-8GM35-E1L-Y
EAN
4050143466979
MANUTYPEDESC
Manufacturer Type Description
NBN2,5-8GM35-E1L-Y
AAS155001
Maximum operating ambient temperature
80.00 °C
AAS160001
Minimum operating ambient temperature
10.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
2.5 mm
AAB504007
Housing coating
nickel-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
8 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
30 mm
BAD900004
Switch frequency
800.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.040
LENGTH
0.110
WIDTH
0.055
DEPTH
0.028
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D