Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.010.00.00550...1 - Gas Spring, compact height
Bill of material
NC.010.00.00550.050.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.010.00.00550
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force 1 (145 bar)
550 daN
IIF
Initial Force 2 (145bar)
550 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
Q
Safety stroke
1 mm
L
Cylinder length
mm
AK
Ø ROD
22 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
145 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CT
VTEMP
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D