Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.042.00.04300...1 - Gas Spring, compact height force
Bill of material
NC.042.00.04300.038.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.042.00.04300
HUBMAX
Max. Stroke
mm
FL
Flange
without flange
CR
Compression Rate
IF
Initial Force 1 (170 bar)
4190 daN
IIF
Initial Force 2 (170 bar)
4190 daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
75 mm
L1
Length
mm
Q
Safety stroke
1 mm
L
Length
mm
AK
Ø Rod
56 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
V
Vol
l
FD
Max. pressure
170 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
HEAVY LOAD
SERIEN
Series
CPH
VTEMP
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D