IFC 4.0 제작
언어선택:
Deutsch
English
français
polski
中文
English
NCS-01 / PNP / X / X / X
Anderson-Negele Europe-Asia
Limit Detection
Dairy, Food & Beverage
Capacitive
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{negele/grenzstanderfassung/lebensmittel_und_getraenke/kapazitiv/ncs_01_asmtab.prj},{NB=NCS-01 / PNP / X / X / X},{IDNR=},{TYP=NCS-01},{P=01 (CLEANadapt M12 hygienisch)},{A=PNP},{T=X},{SL=X},{EA=X},{PPATH=ncs_01_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NCS-0x - Capacitive Limit Switch for CLEANadapt M12x1,5
Bill of material
NCS-01 / PNP / X / X / X
TYP
Type
NCS-01
NCS-01
P
Process connection
01 (CLEANadapt M12 hygienic)
01 (CLEANadapt M12 hygienic)
A
Output kind
PNP (Standard, activ 24 V DC)
NPN (NPN)
PNP (Standard, activ 24 V DC)
NPN (NPN)
T
Temperature execution
X (Standard, for process temperature up to 100 °C (212 °F), CIP/SIP 143 °C (289 °F) / 120 min)
H (High temperature version with spacer, for process temperatures up to 143 °C (289 °F))
D (deactivated heating element with higher ambient temperature)
HD (For process temperatures up to 143 °C (289 °F) at higher ambient temperature, with spacer and heater deactivated)
X (Standard, for process temperature up to 100 °C (212 °F), CIP/SIP 143 °C (289 °F) / 120 min)
H (High temperature version with spacer, for process temperatures up to 143 °C (289 °F))
D (deactivated heating element with higher ambient temperature)
HD (For process temperatures up to 143 °C (289 °F) at higher ambient temperature, with spacer and heater deactivated)
SL
Status-LED
X (without)
Key-field (Kontrollfenster in the cover, LED from the outside visibly)
KKF (Lid with cone-shaped window, LED visible from outside)
X (without)
Key-field (Kontrollfenster in the cover, LED from the outside visibly)
KKF (Lid with cone-shaped window, LED visible from outside)
EA
Electrical connection
X (Cable gland M16x1,5)
M12 (M12-plug 1.4305)
X (Cable gland M16x1,5)
M12 (M12-plug 1.4305)
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D