Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NDR01_03 - Polyurethane cushioning blocks
Bill of material
NDR01-A20-B20-T5-F6-N0
CODE
Type
TYPE
Type
Cushion Block
MAT
Material
Polyurethane
HRD
Hardness
COLOR
Color
Natural
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
±0.5
B
mm
Enter value for B
mm
cm
inch
ft
BTOL
B Tolerance
±0.5
T
mm
Enter value for T
mm
cm
inch
ft
TTOL
T Tolerance
F
mm
Enter value for F
mm
cm
inch
ft
NZ
Select Hole Processing Method
DD
d
0.0 mm
DD1
d1
6.5 mm
HH
h
4.0 mm
N
mm
Z
Z ( Sinkhole )
mm
AD
Change The Size Of The Counterbore
D
ZZJ
J
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D