Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VIPDO
Description
nea31
Bill of material
NEA31
CODE
AZFS
azfs
fldz
YB
yb
CZ
ztcz
tg
JCL
jcl
340 kg
YBZJ
ybzj
86 °
QGZJ
qgzj
40 mm
SYMJ
qgsymj
12.56 cm^2
ZDQY
zdqy
10 kg/cm^2
ZL
zl
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D