Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
neg31
Bill of material
NEG31
CODE
NEG31
AZFS
azfs
fldz
YB
yb
Uxyb
CZ
ztcz
SS400
BMCL
bmcl
dx
JCL
jcl
150 kg
YBZJ
ybzj
94 °
BSZJ
bszj
76 °
ZL
zl
230 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D