Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS IT PRO - with vented door, with 482.6 mm (19") mounting angles
Bill of material
9982.219(2)
BEST
Model No.
DETAIL
BEZ1
Designation 1
Network/server enclosures TS IT PRO
BEZ2
Designation 2
with vented door, with 482.6 mm (19") mounting angles
BEZ3
Designation 3
B
Width
mm
H
Height
mm
T
Depth
mm
HE
H1
Height
mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D