Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
New deal filter
Bill of material
1221005-FIL 1/4 4 RMSA TMV
CODE
Code
1221005
DC
Description
FIL 1/4 4 RMSA TMV
E
Element
FIL
TP
Threaded port
DF
Degree of filtration
CD
Condensate drain
A
42 mm
B
142 mm
C
42 mm
D
42 mm
EE
32 mm
G
10 mm
H
21 mm
L
M4 hole
M
185 mm
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D