Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
Aignep USA
Description
NFPA - NFPA
Bill of material
AP1-025-0025-1CA1
BASEPN
Base Unit
MOUNTPN
Mounting Kit
ACC1PN
Rod End Accessory
-
ACC2PN
Rod End Jam Nut
-
ACC3PN
Rod End Bracket
-
ACC4PN
Rod End Pivot Pin
-
ACC5PN
Base Bar Mount
-
MTACC1PN
Mounting Accessory
-
MTACC2PN
Mount Pivot Pin
-
SELECTNOTE
Selection Notes
!!! Please choose in order !!!
MOUNT
Mounting Style
BORE
Bore Size
Inch
RODENDDESC
Rod End Description
RODENDTHD
Rod End Thread
Inch
STROKE
Stroke
Inch
PORTPOS
Port Position
PORTSIZE
Port Size
Inch
CUSHIONS
Cushion Position
ACC1
Rod Accessory
ACC2
Jam Nut
ACC3
Bracket Accessory
ACC4
Pivot Pin
ACC5
Base Bar Mount
ACC6
Position Sensing Switch
MTACC1
Mount Accessory
MTACC2
Mount Pivot Pin
PR
Pressure Range
0 - 250 psi (0 to 17 bar)
TR
Temperature Range
40° - 250° F (-40° to 482° C)
MEDIA
Media
Filtered and lubricated or non-lubricated compressed air
Recommendations
Loading ...
Download CAD models
Previews
3D
2D