Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio Toilet brush set with lid - Sanitary accessories
Bill of material
BA57VC254
BNR
Order number
PD
Product description
NIA Adesio Toilet brush set with lid, plastic insert and toilet brush, black Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2,05 ml SikaFast
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
80 mm
H
Height
387.5 mm
L
Length
93 mm
NW
Netto weight
0.699 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
96.039.090
CTN2
Customs tariff number DE, AT
96.039.099
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC254
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D