Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel rail fixed with one arm - Sanitary accessories
Bill of material
BA57NG138
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
33 mm
H
Height
68 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
kg
M
Main customs material
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57NG138
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D