Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NMB1,5-8GM23-Z0-C-FE-600MM-V1 - Inductive Sensors
Bill of material
NMB1,5-8GM23-Z0-C-FE-600MM-V1
PRODUCT_PICTURE
Product Picture
MANUID
NMB1,5-8GM23-Z0-C-FE-600MM-V1
DESCSHORT
Short Description
Inductive sensor NMB1,5-8GM23-Z0-C-FE-600MM-V1
EAN
4050143097302
MANUTYPEDESC
Manufacturer Type Description
NMB1,5-8GM23-Z0-C-FE-600MM-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
1.5 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Metal film
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
8 mm
BAD898005
Design of control output
Two-wire
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
stainless steel - 1.4305
BAD856005
Length of sensor
23 mm
BAD900004
Switch frequency
5.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.195
WIDTH
0.152
DEPTH
0.024
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D