IFC 4.0
可提供的產品目錄語言:
English
日本語
English
MHDG25C1R129
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Way MH
MHD
MHDG 25
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_h_series/mhd/mhdg25/mhdg25_ni_asmtab.prj},{NB=MHDG25C1R129(58.7,0,0_34.5)},{MN=MHDG25},{NS=1},{REF=},{THR=},{ES=},{DES=},{SCR=},{L=129},{EP=},{EPOS=34.5},{P1=58.70},{P2=0.00},{P3=0.00},{H=40.0},{H1=6.8},{NSL=12.5},{W2=48},{W3=35},{W4=6.5},{L1=117.4},{L2=50},{L3=86.6},{L4=129},{M1=6.0},{DPTH=12.000},{H3=10.5},{W=23},{H4=22.0},{D3=7.0},{D4=11.0},{HM=9.0},{LS=2880.000},{LEND=10000.00},{LMAX=3000.000},{NMAX=8.000},{F=60},{ENOM=30.000},{EMIN=9.000},{EMINJ=17.000},{EMAXJ=54.000},{H4D=1.000},{H1D=1.000},{E=11.40},{V=4.00},{VS=1.20},{VR=1.50},{PX=3.00},{J=10.00},{Z=2.00},{MT=1.70},{ZMT=1.70},{L4V=139.00},{L1Z=125.80},{L4Z=139.00},{MD=4.50},{PPATH=mhd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Non-interchangeable, Assembled set - MHDG25
Bill of material
MHDG25C1R129
NS
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
REF
Opposite reference surfaces arrangement
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
ES
Without End Seal
No
Yes
No
Yes
DES
Double end seals
No
V
No
V
SCR
Scrapers
No
Z
No
Z
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
34.5
34.5
mm
P1
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at Center
0.00
0.00
mm
P3
Position of 3rd Slide Unit at Center
0.00
0.00
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D