IFC 4.0 제작
언어선택:
Deutsch
English
español
français
polski
English
UTGD-032-005
ASCO Numatics
In Motion
Compact and Short Stroke Cylinders
Universal Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{numatics/in_motion/cylinders_compact/universal/ut_asmtab.prj},{NB=UTGD-032-005},{SERIES=UT},{CS=Universal Series Metric Compact Interchangeable},{CT=UT - Series, Guided Toolplate},{PL=G},{MG=D},{BOREW=032 = 32mm Bore},{BORE=32},{BS=032},{STROKE=5},{S1= 5, '005 = 5 mm', 10, '010 = 10 mm', 15, '015 = 15 mm', 20 , '020 = 20 mm', 25, '025 = 25 mm', 30, '030 = 30 mm', 35, '035 = 35 mm', 40 , '040 = 40 mm', 45, '045 = 45 mm', 50, '050 = 50 mm', 75, '075 = 75 mm' , 100, '100 = 100 mm', 125, '125 = 125 mm', 150, '150 = 150 mm'},{BU=},{BT=},{TS=},{INVALID=},{PPATH=ut_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
ASCO Numatics
Description
Non-Rotating Universal Series - Non-Rotating Universal Series - Metric Compact Interchangeable Cylinder Line
Bill of material
UTGD-032-005
PN
Part No.
UTGD-032-005
UTGD-032-005
PL
Port
G = BSPP Ports, Metric Mounting Holes
N = NPT Ports, Inch Mounting Holes
P = BSPT Ports, Metric Mounting Holes
G = BSPP Ports, Metric Mounting Holes
N = NPT Ports, Inch Mounting Holes
P = BSPT Ports, Metric Mounting Holes
MG
Body
D = Magnetic Piston
N = No Magnet
D = Magnetic Piston
N = No Magnet
BOREW
Bore
032 = 32mm Bore
032 = 32mm Bore
STROKE
Stroke
005 = 5 mm
010 = 10 mm
015 = 15 mm
020 = 20 mm
025 = 25 mm
030 = 30 mm
035 = 35 mm
040 = 40 mm
045 = 45 mm
050 = 50 mm
075 = 75 mm
100 = 100 mm
125 = 125 mm
150 = 150 mm
005 = 5 mm
010 = 10 mm
015 = 15 mm
020 = 20 mm
025 = 25 mm
030 = 30 mm
035 = 35 mm
040 = 40 mm
045 = 45 mm
050 = 50 mm
075 = 75 mm
100 = 100 mm
125 = 125 mm
150 = 150 mm
mm
BU
Bumpers
No Bumpers
Bumpers
No Bumpers
Bumpers
BT
Blank Tooling Plate
No Blank Tooling Plate
T1 = Blank Tooling Plate
No Blank Tooling Plate
T1 = Blank Tooling Plate
TS
High Temp Seals
No High Temp Seals
V = High Temp Seals
No High Temp Seals
V = High Temp Seals
LOAD
Maximum Allowable Load to Toolplate
10.90 (24.0)
10.90 (24.0)
Kg (lbs)
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D