Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Novoferm
Description
„NovoPorta Premio“ / 2-wings - „NovoPorta Premio“ / 2-wings
Bill of material
NovoPorta Premio MZ-2 MZ-2 B=2500 x H=2500(11L11ST)
CNSORDERNO
Article Number
NovoPorta Premio MZ-2 2500 x 2500 (35010011L011ST)
IDNR
Article Number
NovoPorta Premio MZ-2
TYP
Type
MZ-2
FB
Fire protection functionality
FS
Resistance Class
LODDEST
LOD Destination
LODLEVEL
LOD Level
TUR
Internal door/External door
WM
Wall material
WT
Wall thickness
mm
Enter value for WT
Wall thickness
mm
cm
inch
ft
FR
Frame Type
STA
Standard measurement/Special measurements
B
Order size width
mm
NWB
Wall opening Width
2510
BN
External frame dimension width
2578
BC
Clear passage opening Width
2416 mm
DT
Door symmetrie
DS
Door Size
mm
H
Order size height
mm
NWH
Wall opening Height
2505
HN
External frame dimension height
2539 mm
HC
Clear passage opening Height
2458 mm
TD
Türblattdicke ca.
64 mm
DC
Door closer
TPO
Type of doorcloser
TURP
Position of the doorcloser
NP
Noise protection
RH
Smoke-proof according to EN 1634-3
TS
Thresholds
GL
Glazing
COLOR
Final paint
TP
DIN direction
OS
Opening state
HG
Hinges
ST
Sheet thickness, approx.
mm
CL2
Doorcloser
CL
Garnisch material
LK
Lock
FA
Falz-Art
Dickfalz
OP
Weatherboard
OP2
Electric door opener
OP3
Electric door closer
OP4
Electric holding magnet
OP1
Contact type
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D