Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Promatec
Description
NS1D170212, NS1D19042812 - Assy Body NS1
Bill of material
NS1D170212
PN
Part No. (Shutoff)
ID
Tubing Size ID
palec
IDM
Tubing Size ID
mm
TT
Termination Type
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
NS1
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
<br> &lt;0.02 cc per disconnect<br>0.01 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 15 psi, 1.0 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
Compliant
BACOLUMN
Glass filled Gray Polypropylene
BBCOLUMN
Gray Polypropylene
BCCOLUMN
Gray PEEK
BDCOLUMN
Stainless Steel
BECOLUMN
Gray PEEK Stem
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D