Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SCHUNK
Description
NSE plus 100-75 - Quick-change Pallet System
Bill of material
SCHUNK-0471130 NSE plus 100-75
IDNR
ID
0471130
TYP
Description
NSE plus 100-75
ONLINE
Further product information
To the product page
LAE
Length
100.0 mm
BRE
Width
75.0 mm
EINZUGKRA
Pull-down force
4.0 kN
EINZUGKRAT
Pull-down force with turbo
14.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
WIEHOLGEN
Repeat accuracy
0.005 mm
EIGENMASSE
Weight
2.500 kg
CNSCTN
Customs tariff number
84662098
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D