Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
NSE3 138-P - Quick-change Pallet Module with Media interface for Pneumatic or Hydraulic
Bill of material
SCHUNK-1337166 NSE3 138-P
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
EINZUGKRA
Pull-down force
8.0 kN
EINZUGKRAT
Pull-down force with turbo
28.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
WIEHOLGEN
Repeat accuracy
0.005 mm
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662098
Recommendations
Loading ...
Download CAD models
Previews
3D
2D