Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
NSE3 138 - Quick-change Pallet System
Bill of material
SCHUNK-1313721 NSE3 138
IDNR
ID
1313721
TYP
Description
NSE3 138
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
DURMES
Diameter
138 mm
EINZUGKRA
Pull-down force
8.0 kN
EINZUGKRAT
Pull-down force with turbo
28.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
WIEHOLGEN
Repeat accuracy
0.005 mm
EIGENMASSE
Weight
4.400 kg
CNSCTN
Customs tariff number
84662098
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D