Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
NSHD13006, NSHD13008 - In-Line - Compression
Bill of material
NSHD13006
PN
Part No. (Shutoff)
OD
Tubing Size OD
Inch
ODM
Tubing Size OD
mm
TT
Termination Type
Compression
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
NSH
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel (non-wetted)
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
<br> &lt;0.03 cc per disconnect<br> 0.42cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Glass filled polypropylene
BBCOLUMN
Glass filled polypropylene
BCCOLUMN
Glass filled polypropylene
BDCOLUMN
Stainless Steel
BECOLUMN
White polypropylene compression nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D