Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
NSL-FR-02 - Potentiometric level sensor, double rod design - remote version, remote cable must be ordered separately
Bill of material
NSL-FR-02 / 06 / 50 / S21 / O / 2 / I42 / P / X / X / X / X
TYP
Type
NSL-FR-02
EL
Rod length EL
RD
Rod diameter
06
PA
Process connection
A
-
B
-
MZ
Material certificate
E
Mounting position
AS
Output signal
I42 (IO-Link and 1x 4...20 mA level)
EA
Electrical connection
IS
Interface/Display
DE
Cap
ISO
Insulation at rod end
X (without, Standard)
PK
Parameter configuration
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D