Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
NSL3 turn 570-5 - 5-way Clamping Station
Bill of material
SCHUNK-1323584 NSL3 turn 570-5
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
DURMES
Diameter
570 mm
EINZUGKRAT
Pull-down force with turbo
140.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
RUNLAUGEN
Run-out accuracy
mm
MAXDRE
Max. RPM
1400 1/min
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662098
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D