Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN15-30GM50-2E2-V1-M1-S2D2 - Inductive Sensors
Bill of material
NSN15-30GM50-2E2-V1-M1-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSN15-30GM50-2E2-V1-M1-S2D2
DESCSHORT
Short Description
Inductive sensor NSN15-30GM50-2E2-V1-M1-S2D2
EAN
4050143446575
MANUTYPEDESC
Manufacturer Type Description
NSN15-30GM50-2E2-V1-M1-S2D2
BAD947008
Material of the housings
Brass
BAA038006
min. ambient temperature
-40 °C
BAD815006
Switching distance
15 mm
BAD915006
Voltage type
DC
AAD250007
Housing coating
nickel-plated
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
85.00 °C
BAD856005
Length of sensor
70 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.150
LENGTH
0.075
WIDTH
0.035
DEPTH
0.015
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D