Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSN8-18GH50-2E2-PUR-S2D2 - Inductive Sensors
Bill of material
NSN8-18GH50-2E2-PUR-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSN8-18GH50-2E2-PUR-S2D2
DESCSHORT
Short Description
Inductive sensor NSN8-18GH50-2E2-PUR-S2D2
EAN
4050143377411
MANUTYPEDESC
Manufacturer Type Description
NSN8-18GH50-2E2-PUR-S2D2
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-25 °C
BAD815006
Switching distance
8 mm
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD826005
Diameter of sensor
18 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
60 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D