Catalog navigation
CAD model selection
Selectable products: 120
HELP_VARIABLE
Company
Elettrotec
Description
NTB - Non-adjustable thermostat with 360° rotating head
Bill of material
NTB47CA
CODE
Code
TMP
Operating temperature
°C
FLT
Process connection
CNT
Contact type
CNN
Connector type
CRP
Body material
A - Anodized aluminium
TENS
Voltage
240 V(ac)
CURR
Current
10 A
PMAX
Maximum static pressure
200 bar
TMIN
Minimum temperature
-20 °C
TMAX
Maximum temperature
120 °C
IP
IP Protection
65
DIFFTRM
Maximum thermal differential
16 °C
PRCSN
Accuracy
±5 °C
A
Height
60 mm
WGHT
Weight
70 g
Recommendations
Loading ...
Download CAD models
Previews
3D
2D