Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
NUT BLOCK - 20X25 - M8
Bill of material
20001047
CODE
Code
20001047
A
Length
25 mm
B
Length
20 mm
C
Length
13 mm
D
Length
9.5 mm
E
Diameter
8.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D